|
|
|
08841
IP43 DOOR GASKET L5300 PRISMA G
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range of product
|
Prisma G
|
Range
|
Prisma
|
Range compatibility
|
Prisma Prisma G door
|
IP degree of protection
|
IP43
|
Product or component type
|
Gasket
|
Accessory / separate part category
|
Sealing accessory
|
Provided equipment
|
1 self-adhesive gasket
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure - width 300 mm
Wall-mounted duct - width 300 mm
Wall-mounted enclosure - width 600 mm
Wall-mounted enclosure - width 850 mm
Floor-standing enclosure - width 300 mm
Floor-standing duct - width 300 mm
Floor-standing enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
6
9
12
15
18.0
21
24
27
30
33
|
Quantity per set
|
Set of 1
|
Length
|
5300 mm
|
Net weight
|
0.06 kg
|
Colour
|
Black (RAL 7016)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|