|
|
|
08850
PARTIAL DOOR FOR ENCL. 6M
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Partial door
|
Product name
|
Prisma G
|
Provided equipment
|
Door
Handle
2 hinge
Keylock
|
Type of door
|
Plain
|
IP degree of protection
|
IP43
|
Complementary
Installation description
|
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
|
Door opening side
|
Reversible
|
Door opening angle
|
130 °
|
Number of vertical modules [50 mm]
|
6
|
Additional information
|
The front must be completed with another door
Each enclosure or extension can be equipped with only one partial door
|
Quantity per set
|
Set of 1
|
Height
|
300 mm
|
Width
|
600 mm
|
Net weight
|
3.22 kg
|
Colour
|
White (RAL 9001)
|
Environment
IK degree of protection
|
IK08 conforming to EN/IEC 62262
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Offer Sustainability
|
|