This Application will be decommissioned as of January 7th 2025

08862 |
Schneider-Electric
 
08862 picture- web-product-data-sheet
08862
SUPPORT 200x112 FOR 8 PUSH-BUTTON DIAMETER22 PRISMA G IP55
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Mounting plate
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma G enclosure
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Provided equipment 4 blanking plugs
Mounting plate description Dedicated
Installed device Human-switchboard interface: 22 mm diameter
Standards IEC 61439-2
Product certifications ASEFA
Complementary
Material Plastic
Colour Black
Width 210 mm
Height 150 mm
Net weight 0.2 kg
Functional unit 600 mm Prisma G floor-standing enclosure human-switchboard interface 22 mm diameter
600 mm Prisma G wall-mounted enclosure human-switchboard interface 22 mm diameter
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 15 cm
Package 1 Length 21 cm
Package 1 Weight 202 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product