This Application will be decommissioned as of January 7th 2025

08866 |
Schneider-Electric
 
08866 picture- web-product-data-sheet
08866
2 CABLE TIE SUPPORT ADAPTER
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Support adaptor
Accessory / separate part category Cabling accessory
Range compatibility Prisma Prisma G enclosure
Product compatibility Cable-tie support
Functional uprights
Complementary
Mounting location Rear
Mounting support Functional uprights
Installation description Floor-standing enclosure
Wall-mounted enclosure
Net weight 0.1 kg
Material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3 cm
Package 1 Length 10 cm
Package 1 Weight 88 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20 cm
Package 2 Width 27.6 cm
Package 2 Length 38 cm
Package 2 Weight 4.676 kg
Unit Type of Package 3 P12
Number of Units in Package 3 100
Package 3 Height 32.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 21.352 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product