|
|
|
08868
4 CABLE TIE SUPPORT W300 PRISMA G
|
|
|
|
|
End of Commercialization NOV 29, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma G
|
Product or component type
|
Cable-tie support
|
Range compatibility
|
Prisma Prisma G enclosure
|
Product compatibility
|
Cable-tie support
|
Complementary
Mounting location
|
Rear
|
Mounting support
|
Functional uprights
|
Installation description
|
Floor-standing enclosure - width 300 mm
Wall-mounted enclosure - width 300 mm
|
Quantity per set
|
Set of 4
|
Width
|
300 mm
|
Net weight
|
0.42 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|