This Application will be decommissioned as of January 7th 2025

08871 |
Schneider-Electric
 
08871 picture- web-product-data-sheet
08871
CUT-OUT METAL GLAND PLATE W600 /G IP30
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Support gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP30 enclosure
IP43 enclosure
IP31 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Material Metal
Quantity per set Set of 1
Width 600 mm
Depth 180 mm
Net weight 0.75 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.3 cm
Package 1 Width 14.3 cm
Package 1 Length 49 cm
Package 1 Weight 800 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 24.7 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 75 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 209.6 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product