This Application will be decommissioned as of January 7th 2025

08872 |
Schneider-Electric
 
08872 picture- web-product-data-sheet
08872
MEMBRANE GLAND PLATE 25 ENTRIES DIAMETER 5-26MM PRISMA G IP30 AND IP55
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G gland plate
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP43 enclosure
IP31 enclosure
IP55 enclosure
IP30 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate Membrane
Material Insulated material
Cable entry number 4 diameter: 5…7 mm
12 diameter: 10…14 mm
4 diameter: 14…20 mm
1 diameter: 20…26 mm
4 diameter: 8…14 mm
4 diameter: 7…14 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.28 kg
Colour White (RAL 9001)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 11 cm
Package 1 Length 22 cm
Package 1 Weight 270 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product