This Application will be decommissioned as of January 7th 2025

08874 |
Schneider-Electric
 
08874 picture- web-product-data-sheet
08874
PLAIN METAL GLAND PLATE W300 /G IP30
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP30 enclosure
IP31 enclosure
IP43 enclosure
Complementary
Enclosure/cubicle description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Type of gland plate Plain
Material Metal
Quantity per set Set of 1
Width 300 mm
Depth 180 mm
Net weight 0.56 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP43
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 14 cm
Package 1 Length 24.5 cm
Package 1 Weight 560 g
Unit Type of Package 2 S02
Number of Units in Package 2 15
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.8 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product