This Application will be decommissioned as of January 7th 2025

08875 |
Schneider-Electric
 
08875 picture- web-product-data-sheet
08875
CUT-OUT METAL GLAND PLATE W300 /G IP30
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Support gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP31 enclosure
IP43 enclosure
IP30 enclosure
Complementary
Enclosure/cubicle description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Material Metal
Quantity per set Set of 1
Width 300 mm
Depth 180 mm
Net weight 0.36 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP43
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 14.000 cm
Package 1 Length 24.500 cm
Package 1 Weight 360.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 20.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.800 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 40.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 62.400 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product