This Application will be decommissioned as of January 7th 2025

08876 |
Schneider-Electric
 
08876 picture- web-product-data-sheet
08876
CUT-OUT METAL PLATE FOR FL21 GLAND PLATE INSTALLATION PRISMA G IP55
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Support gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Material Metal
Quantity per set Set of 1
Depth 180 mm
Net weight 0.48 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 27.0 cm
Package 1 Length 30.0 cm
Package 1 Weight 570.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 72
Package 2 Height 42.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 53.04 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product