This Application will be decommissioned as of January 7th 2025

08878 |
Schneider-Electric
 
08878 picture- web-product-data-sheet
08878
Gland Plate, Prisma G, cut-out metal plate + plastic interface, for Pack enclosure, IP30
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Spare part
Product compatibility IP30 enclosure
Provided equipment 1 gland plate (plastic)
1 plate with cut-outs (metal)
Complementary
Enclosure/cubicle description Pack enclosure - width 550 mm
Type of gland plate Two part gland plate
Mounting location Bottom
Top
Quantity per set Set of 1
Width 550 mm
Depth 157 mm
Net weight 0.76 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 15.5 cm
Package 1 Length 56.0 cm
Package 1 Weight 760.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 35.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 30.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile