This Application will be decommissioned as of January 7th 2025

08879 |
Schneider-Electric
 
08879 picture- web-product-data-sheet
08879
Gland Plate, Prisma G, Plain Metal Pack enclosure, IP30
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP30 enclosure
Complementary
Enclosure/cubicle description Pack enclosure - width 550 mm
Type of gland plate Plain
Material Metal
Quantity per set Set of 1
Width 550 mm
Depth 157 mm
Net weight 0.58 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 10.0 cm
Package 1 Length 41.0 cm
Package 1 Weight 580.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 20.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.48 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 35.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 25.92 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product