Schneider-Electric
 
08880 picture- web-product-data-sheet
08880
CUT-OUT METAL PLATE + PLASTIC INTERFACE W600 PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Roof plate
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Indoor enclosure
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Provided equipment Top 1 gland plate
Top 1 plate with cut-outs
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Complementary
Material Treated sheet steel
Plastic
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 35 mm
Depth 195 mm
Net weight 0.96 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 20 cm
Package 1 Length 68 cm
Package 1 Weight 972 g
Unit Type of Package 2 P12
Number of Units in Package 2 30
Package 2 Height 42 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 41 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile