This Application will be decommissioned as of January 7th 2025

08882 |
Schneider-Electric
 
08882 picture- web-product-data-sheet
08882
HORIZONTAL COMBINATION STRIP W600 PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination strip
Accessory / separate part category Coupling accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP30 enclosure
IP degree of protection IP30
Complementary
Installation description Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Mounting location Top or bottom of the enclosure
Quantity per set Set of 2
Width 600 mm
Net weight 1.24 kg
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 20.0 cm
Package 1 Length 68.5 cm
Package 1 Weight 1.22 kg
Unit Type of Package 2 P12
Number of Units in Package 2 60
Package 2 Height 67 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 85 kg
Package 3 Height 51 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product