This Application will be decommissioned as of January 7th 2025

08883 |
Schneider-Electric
 
08883 picture- web-product-data-sheet
08883
PLATE + PLASTIC INTERFACE W850 PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Roof plate
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Indoor enclosure
Installation description Floor-standing enclosure - width 850 mm
Provided equipment Top 1 gland plate
Top 1 plate with cut-outs
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Complementary
Material Treated sheet steel
Plastic
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 850 mm
Height 35 mm
Depth 195 mm
Net weight 1.5 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 20.0 cm
Package 1 Length 113.0 cm
Package 1 Weight 1.66 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 46.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 39.0 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile