This Application will be decommissioned as of January 7th 2025

08884 |
Schneider-Electric
 
08884 picture- web-product-data-sheet
08884
PLATE + PLASTIC INTERFACE W300 PRISMA G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Roof plate
Range compatibility Prisma Prisma G enclosure
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Device application Low voltage electrical distribution
Enclosure type Metal enclosure
Indoor enclosure
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Provided equipment Top 1 gland plate
Top 1 plate with cut-outs
Standards IEC 61439-1 for enclosure
IEC 61439-2 for enclosure
Product certifications ASEFA
Complementary
Material Treated sheet steel
Plastic
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Smooth
Matt
Colour White (RAL 9001)
Width 300 mm
Height 35 mm
Depth 195 mm
Net weight 0.52 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.9 cm
Package 1 Width 20 cm
Package 1 Length 31.8 cm
Package 1 Weight 498 g
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 28 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 25.944 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile