Schneider-Electric
 
08885 picture- web-product-data-sheet
08885
COMBINATION STRIP W300/G IP30
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Combination strip
Accessory / separate part category Coupling accessory
Range compatibility Prisma Prisma G enclosure extension
Product compatibility IP30 enclosure
IP degree of protection IP30
Complementary
Installation description Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Mounting location Top or bottom of the enclosure
Quantity per set Set of 2
Width 300 mm
Surface finish Matt
Smooth
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 20.0 cm
Package 1 Length 31.7 cm
Package 1 Weight 580.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 60
Package 2 Height 42.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 52.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product