This Application will be decommissioned as of January 7th 2025

08887 |
Schneider-Electric
 
08887 picture- web-product-data-sheet
08887
GLAND PLATE FOR W600 PLINTH FLOOR-STANDING ENCLOSURE PRISMA G
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Provided equipment 1 gland plate
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Type of gland plate Plain
Mounting location Plinth
Material Metal
Quantity per set Set of 1
Width 600 mm
Depth 180 mm
Net weight 0.84 kg
Surface finish Smooth
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9001)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 15 cm
Package 1 Length 58 cm
Package 1 Weight 840 g
Unit Type of Package 2 S04
Number of Units in Package 2 14
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12.74 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product