|
|
|
08888
GLAND PLATE FOR W300 PLINTH FLOOR-STANDING ENCLOSURE PRISMA G
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range of product
|
Prisma G
|
Range
|
Prisma
|
Range compatibility
|
Prisma Prisma G enclosure
|
Product or component type
|
Gland plate
|
Accessory / separate part category
|
Enclosure accessory
|
Product compatibility
|
IP43 enclosure
IP31 enclosure
IP30 enclosure
|
Provided equipment
|
1 gland plate
|
Complementary
Enclosure/cubicle description
|
Floor-standing duct - width 300 mm
|
Type of gland plate
|
Plain
|
Mounting location
|
Plinth
|
Material
|
Metal
|
Quantity per set
|
Set of 1
|
Width
|
287 mm
|
Depth
|
160 mm
|
Net weight
|
0.42 kg
|
Colour
|
White (RAL 9001)
|
Environment
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.000 cm
|
Package 1 Width
|
15.000 cm
|
Package 1 Length
|
29.000 cm
|
Package 1 Weight
|
420.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
1.940 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
32
|
Package 3 Height
|
30.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
16.000 kg
|
Offer Sustainability
|
|