Schneider-Electric
 
08889 picture- web-product-data-sheet
08889
GLAND PLATE FOR W850 PLINTH FLOOR-STANDING ENCLOSURE PRISMA G
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP31 enclosure
IP30 enclosure
IP43 enclosure
Provided equipment 1 gland plate
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 850 mm
Type of gland plate Plain
Mounting location Plinth
Material Metal
Quantity per set Set of 1
Width 827 mm
Depth 160 mm
Net weight 1.22 kg
Colour White (RAL 9001)
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.000 cm
Package 1 Length 83.000 cm
Package 1 Weight 1.220 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 17.000 cm
Package 2 Width 20.000 cm
Package 2 Length 84.000 cm
Package 2 Weight 6.520 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 27.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 39.120 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product