|
|
|
08898
GLANDPLATE 39 ENTRIES DIAMETER 7 TO 26MM DIRECT MOUNTING PRISMA G IP55
|
|
|
|
|
End of Commercialization MAY 16, 2022
|
|
|
|
|
Main
Range of product
|
Prisma G
|
Range
|
Prisma
|
Range compatibility
|
Prisma Prisma G enclosure
|
Product or component type
|
Gland plate
|
Accessory / separate part category
|
Enclosure accessory
|
Product compatibility
|
IP55 enclosure
|
Complementary
Enclosure/cubicle description
|
Wall-mounted enclosure - width 600 mm
|
Type of gland plate
|
Knockouts
|
Mounting location
|
Bottom
Top
|
Material
|
Insulated material
|
Cable entry number
|
39 diameter: 7…26 mm
|
Quantity per set
|
Set of 1
|
Depth
|
180 mm
|
Net weight
|
0.36 kg
|
Colour
|
White (RAL 9001)
|
Environment
IP degree of protection
|
IP55
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
|
|