Schneider-Electric
 
08899 picture- web-product-data-sheet
08899
GLANDPLATE 2 ENTRIES DIAMETER 33 TO 72MM DIRECT MOUNTING PRISMA G IP55
Schneider Electric
Characteristics
Main
Range of product Prisma G
Range Prisma
Range compatibility Prisma Prisma G enclosure
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Product compatibility IP55 enclosure
Complementary
Enclosure/cubicle description Wall-mounted enclosure - width 600 mm
Type of gland plate Knockouts
Mounting location Top
Bottom
Material Insulated material
Cable entry number 2 diameter: 33…72 mm
Quantity per set Set of 1
Depth 180 mm
Net weight 0.44 kg
Colour White (RAL 9001)
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 16 cm
Package 1 Length 24.5 cm
Package 1 Weight 420 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product