Schneider-Electric
 
08900 picture- web-product-data-sheet
08900
SWITCHBOARD IDENTIFICATION PL.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Switchboard identification plate
Accessory / separate part category Marking accessory
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Installation description Cubicle
Cubicle duct
Floor-standing enclosure
Wall-mounted enclosure
Floor-standing duct
Wall-mounted duct
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.9 cm
Package 1 Width 12.3 cm
Package 1 Length 17.7 cm
Package 1 Weight 101 g
Unit Type of Package 2 S04
Number of Units in Package 2 90
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.649 kg
Unit Type of Package 3 P12
Number of Units in Package 3 180
Package 3 Height 43.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 31.297 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile