Schneider-Electric
 
08903 picture- web-product-data-sheet
08903
12 ADHESIVE LABEL HOLDERS 24x432 WIDTH 600/650
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Label holder
Accessory / separate part category Marking accessory
Provided equipment 1 paper label
1 transparent cover
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma PH cubicle
Prisma Prisma iPM M enclosure
Prisma Prisma G enclosure
Canalis
Prisma Prisma iPM L enclosure
Product compatibility KN
KS
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 24 mm
Width 432 mm
Net weight 0.325 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 13.0 cm
Package 1 Length 52.0 cm
Package 1 Weight 325.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 7.33 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile