This Application will be decommissioned as of January 7th 2025

08906 |
Schneider-Electric
 
08906 picture- web-product-data-sheet
08906
12 ADHESIVE LABEL HOLDERS 36x180 W300
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Label holder
Accessory / separate part category Marking accessory
Provided equipment 1 transparent cover
1 paper label
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Mounting mode Adhesive
Installation description Cubicle duct
Floor-standing duct
Wall-mounted duct
Quantity per set Set of 12
Height 36 mm
Width 180 mm
Net weight 0.18 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 13.000 cm
Package 1 Length 24.500 cm
Package 1 Weight 180.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.081 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 32.640 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile