This Application will be decommissioned as of January 7th 2025

08908 |
Schneider-Electric
 
08908 picture- web-product-data-sheet
08908
12 ADHESIVE LABEL HOLDERS 36x650 W850
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Label holder
Accessory / separate part category Marking accessory
Provided equipment 1 transparent cover
1 paper label
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 36 mm
Width 650 mm
Net weight 0.62 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 25.000 cm
Package 1 Length 66.000 cm
Package 1 Weight 620.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 17.000 cm
Package 2 Width 54.000 cm
Package 2 Length 82.000 cm
Package 2 Weight 7.500 kg
Unit Type of Package 3 P12
Number of Units in Package 3 40
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 30.000 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile