This Application will be decommissioned as of January 7th 2025

08910 |
Schneider-Electric
 
08910 picture- web-product-data-sheet
08910
EARTHING BRAID 6MM
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Braid
Accessory / separate part category Earthing accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
Cable cross section 6 mm²
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Pack enclosure
Connections - terminals Lugs-ring terminals, 4 mm
Lugs-ring terminals, 6 mm
Quantity per set Set of 1
Length 200 mm
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 31 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product