This Application will be decommissioned as of January 7th 2025

08913 |
Schneider-Electric
 
08913 picture- web-product-data-sheet
08913
12 CLIP-ON LABELS 18X35
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Clip-on label
Accessory / separate part category Marking accessory
Provided equipment 1 transparent cover
1 support
1 paper label
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma PH cubicle
Prisma Prisma iPM M enclosure
Prisma Prisma G enclosure
Prisma Prisma iPM L enclosure
Mounting mode By clips
By screws
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 18 mm
Width 35 mm
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 10.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 68.600 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 32.000 cm
Package 2 Width 43.500 cm
Package 2 Length 62.500 cm
Package 2 Weight 10.400 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 48.100 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile