|
|
|
08915
12 CLIP-ON LABELS 18X72
|
|
|
|
|
End of Commercialization APR 25, 2023
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
Prisma G
|
Product or component type
|
Clip-on label
|
Accessory / separate part category
|
Marking accessory
|
Provided equipment
|
1 transparent cover
1 support
1 paper label
|
Complementary
Range compatibility
|
Prisma Prisma P cubicle
Prisma Prisma G enclosure
|
Mounting mode
|
By clips
By screws
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
|
Quantity per set
|
Set of 12
|
Height
|
18 mm
|
Width
|
72 mm
|
Net weight
|
0.01 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.500 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
17.000 cm
|
Package 1 Weight
|
10.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
15.500 cm
|
Package 2 Width
|
31.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.280 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
400
|
Package 3 Height
|
70.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
42.240 kg
|
Offer Sustainability
|
|