This Application will be decommissioned as of January 7th 2025

08916 |
Schneider-Electric
 
08916 picture- web-product-data-sheet
08916
12 ENGRAVING PLATES 18X72 /SUPPORT 08915
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Engraving plate
Accessory / separate part category Marking accessory
Provided equipment 1 plate
1 support
1 transparent cover
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Mounting mode By clips
By screws
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 18 mm
Width 72 mm
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 20.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 150
Package 2 Height 31.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.54 kg
Unit Type of Package 3 P12
Number of Units in Package 3 600
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 14.16 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile