This Application will be decommissioned as of January 7th 2025

08918 |
Schneider-Electric
 
08918 picture- web-product-data-sheet
08918
12 ENGRAVING PLATES 25X85 /SUPPORT 08917
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Engraving plate
Accessory / separate part category Marking accessory
Provided equipment 1 plate
1 support
1 transparent cover
Complementary
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Mounting mode By screws
By clips
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 12
Height 25 mm
Width 85 mm
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7 cm
Package 1 Length 12 cm
Package 1 Weight 40 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile