This Application will be decommissioned as of January 7th 2025

08921 |
Schneider-Electric
 
08921 picture- web-product-data-sheet
08921
20 FRAMEWORK SCREWS+WING NUTS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Product or component type Fixing kit
Accessory / separate part category Installation accessory
Range compatibility Prisma Prisma P framework
Product compatibility Framework
Provided equipment 1 screw
1 wiring nut
Complementary
Installation description Cubicle
Quantity per set Set of 20
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 6.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 200 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product