Schneider-Electric
 
08931 picture- web-product-data-sheet
08931
BLACK STANDARD HANDLE GG P SYS.
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma P
Product or component type Handle
Accessory / separate part type Closing element
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
IP degree of protection IP30
Complementary
Mounting support Door
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Key number 405
Number of key 1
Lock type Lock with barrel
Quantity per set Set of 1
Net weight 0.28 kg
Colour Anthracite grey (RAL 7016)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 7.500 cm
Package 1 Length 26.600 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 48
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.100 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 55.840 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product