Schneider-Electric
 
08933 picture- web-product-data-sheet
08933
ASSA HANDLE WITHOUT INSERT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Handle
Accessory / separate part type Closing element
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P cubicle
IP degree of protection IP30
Complementary
Mounting support Door
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Type of keylock ASSA
Number of key 0
Lock type Lock without barrel
Quantity per set Set of 1
Net weight 0.28 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.500 cm
Package 1 Length 27.000 cm
Package 1 Weight 280.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 48
Package 2 Height 25.000 cm
Package 2 Width 40.000 cm
Package 2 Length 58.000 cm
Package 2 Weight 13.520 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 54.080 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile