Schneider-Electric
 
08934 picture- web-product-data-sheet
08934
IP55 EURO HANDLE FOR CYLINDER
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Handle
Accessory / separate part type Closing element
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP55
Complementary
Mounting support Door
Installation description Floor-standing enclosure
Wall-mounted enclosure
Type of keylock EURO
Number of key 0
Lock type Lock without barrel
Quantity per set Set of 1
Net weight 0.4 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 8.2 cm
Package 1 Length 15.5 cm
Package 1 Weight 385 g
Unit Type of Package 2 S02
Number of Units in Package 2 30
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 11.8 kg
Unit Type of Package 3 S02
Number of Units in Package 3 30
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.8 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product