Schneider-Electric
 
08935 picture- web-product-data-sheet
08935
IP55 HANDLE L155
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Handle
Accessory / separate part type Closing element
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP55
Complementary
Mounting support Door
Installation description Floor-standing enclosure
Wall-mounted enclosure
Key number 405
Number of key 2
Lock type Lock with barrel
Quantity per set Set of 1
Width 155 mm
Net weight 0.24 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 3.7 cm
Package 1 Length 15.5 cm
Package 1 Weight 239.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.011 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 30.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 57.6 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product