Schneider-Electric
 
08936 picture- web-product-data-sheet
08936
IP55 DOOR LATCH+LOCK-2X405KEYS
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Door latch
Accessory / separate part type Closing element
Range compatibility Prisma Prisma G enclosure
IP degree of protection IP55
Complementary
Mounting support Door
Installation description Floor-standing enclosure
Wall-mounted enclosure
Key number 405
Number of key 2
Lock type Lock with barrel
Quantity per set Set of 1
Net weight 0.14 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 3.7 cm
Package 1 Length 5.5 cm
Package 1 Weight 122.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.039 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product