Schneider-Electric
 
08938 picture- web-product-data-sheet
08938
HANDLE PADLOCKING KIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma Plus System G
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Prisma Prisma P
Complementary
Product compatibility Standard lock
ASSA lock
EURO lock
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Lock type Padlockable
Number of locks 1
Quantity per set Set of 1
Net weight 0.12 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 6.000 cm
Package 1 Length 9.500 cm
Package 1 Weight 120.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 15
Package 2 Height 14.500 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.180 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 17.440 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product