Schneider-Electric
 
08939 picture- web-product-data-sheet
08939
IP55 HANDLE PADLOCKING KIT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Complementary
Product compatibility ASSA lock
IP55 enclosure
Standard lock
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Quantity per set Set of 1
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 5.9 cm
Package 1 Length 10.6 cm
Package 1 Weight 199 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product