This Application will be decommissioned as of January 7th 2025

08946 |
Schneider-Electric
 
08946 picture- web-product-data-sheet
08946
SCREWDRIVER SLOT INSERT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma Plus System P
Product or component type Insert
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Prisma Prisma P
Prisma Prisma iPM L
Prisma Prisma iPM M
Complementary
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Lock type Screwdriver slot insert
Quantity per set Set of 1
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 8.500 cm
Package 1 Length 15.000 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 19.000 cm
Package 2 Width 21.000 cm
Package 2 Length 31.000 cm
Package 2 Weight 1.020 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 8.160 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product