|
|
|
08952
7MM MALE SQUARE INSERT
|
|
|
|
|
End of Commercialization JAN 08, 2021
|
|
|
|
|
Main
Range
|
Prisma
|
Range of product
|
Prisma P
Prisma Plus System G
|
Product or component type
|
Insert
|
Accessory / separate part categor
|
Locking accessory
|
Range compatibility
|
Prisma Prisma G door
Prisma Prisma P
|
Complementary
Mounting support
|
Handle
|
Installation description
|
Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
|
Lock type
|
7 mm male square insert
|
Quantity per set
|
Set of 1
|
Net weight
|
0.02 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
15 cm
|
Package 1 Weight
|
20 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Halogen content performance
|
Halogen free product
|
|
|