This Application will be decommissioned as of January 7th 2025

08953 |
Schneider-Electric
 
08953 picture- web-product-data-sheet
08953
8MM MALE SQUARE INSERT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma Plus System G
Product or component type Insert
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Prisma Prisma P
Complementary
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Lock type 8 mm male square insert
Quantity per set Set of 1
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.5 cm
Package 1 Length 15 cm
Package 1 Weight 20 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free product