This Application will be decommissioned as of January 7th 2025

08956 |
Schneider-Electric
 
08956 picture- web-product-data-sheet
08956
BARREL LOCK NO.2432 E
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Prisma Plus System P
Product or component type Barrel lock
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Prisma Prisma P
Complementary
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Key number 2432E
Number of key 2
Quantity per set Set of 2
Net weight 0.04 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 15.000 cm
Package 1 Length 10.500 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 12.000 cm
Package 2 Width 18.000 cm
Package 2 Length 29.000 cm
Package 2 Weight 2.100 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 16.100 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product