This Application will be decommissioned as of January 7th 2025

08961 |
Schneider-Electric
 
08961 picture- web-product-data-sheet
08961
TOUCH-UP PAINT BRUSH
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Paint brush
Accessory / separate part type Touch-up paint
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Complementary
Volume 15 ml
Installation description Cubicle
Floor-standing enclosure
Pack enclosure
Wall-mounted enclosure
Quantity per set Set of 1
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.100 cm
Package 1 Width 2.100 cm
Package 1 Length 10.000 cm
Package 1 Weight 30.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.700 kg
Unit Type of Package 3 P12
Number of Units in Package 3 400
Package 3 Height 30.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 22.400 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile