This Application will be decommissioned as of January 7th 2025

08962 |
Schneider-Electric
 
08962 picture- web-product-data-sheet
08962
RAL9001 TOUCH-UP SPRAY PAINT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Spray paint
Accessory / separate part type Touch-up paint
Range compatibility Prisma Prisma P cubicle
Prisma Prisma G enclosure
Complementary
Volume 150 ml
Installation description Cubicle
Floor-standing enclosure
Pack enclosure
Wall-mounted enclosure
Quantity per set Set of 1
Net weight 0.2 kg
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 5.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 200.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 12
Package 2 Height 16.0 cm
Package 2 Width 17.0 cm
Package 2 Length 23.0 cm
Package 2 Weight 2.4 kg
Unit Type of Package 3 P12
Number of Units in Package 3 192
Package 3 Height 45.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 50.4 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile