This Application will be decommissioned as of January 7th 2025

08963 |
Schneider-Electric
 
08963 picture- web-product-data-sheet
08963
ADHESIVE DRAWING HOLDER
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Drawing holder
Accessory / separate part category Enclosure accessory
Range compatibility Prisma Prisma P enclosure
Prisma Prisma G enclosure
Prisma Prisma PH enclosure
Prisma Prisma iPM M enclosure
Prisma Prisma iPM L enclosure
Complementary
Mounting mode Adhesive
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Quantity per set Set of 1
Height 230 mm
Width 250 mm
Depth 25 mm
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 23.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 126.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 14.700 cm
Package 2 Width 28.500 cm
Package 2 Length 39.000 cm
Package 2 Weight 1.488 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 90.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 105.600 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile