This Application will be decommissioned as of January 7th 2025

08964 |
Schneider-Electric
 
08964 picture- web-product-data-sheet
08964
SWITCHBOARD LIGHTING
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Switchboard lighting kit
Accessory / separate part category Lighting accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
Provided equipment 1 door contact
1 front plate with cut-out
1 base
1 neon tube
Complementary
Mounting mode By screws
Installation description Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
[Us] rated supply voltage 220/240 V
Network type AC
Rated power in W 8 W
Material Steel
Quantity per set Set of 1
Length 450 mm
Height 50 mm
Net weight 1.22 kg
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 15.0 cm
Package 1 Length 52.5 cm
Package 1 Weight 1.544 kg
Unit Type of Package 2 P12
Number of Units in Package 2 120
Package 2 Height 100.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 198.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins