This Application will be decommissioned as of January 7th 2025

08965 |
Schneider-Electric
 
08965 picture- web-product-data-sheet
08965
SWITCHBOARD PORTABLE LAMP
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma P
Prisma G
Product or component type Switchboard portable lamp
Accessory / separate part category Lighting accessory
Range compatibility Prisma Prisma G enclosure
Prisma Prisma P enclosure
Provided equipment Supplied without a powercord
Complementary
Mounting mode Magnetic
Mounting support Door
Framework
Installation description Cubicle
[Us] rated supply voltage 220/240 V
Electrical insulation class Class II
Network type AC
Rated power in W 11 W
Material Plastic
Quantity per set Set of 1
Length 345 mm
Height 90 mm
Depth 42 mm
Net weight 0.64 kg
Environment
IP degree of protection IP30
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 10 cm
Package 1 Length 39 cm
Package 1 Weight 640 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 13.82 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins