This Application will be decommissioned as of January 7th 2025

09945 |
Schneider-Electric
 
09945 picture- web-product-data-sheet
09945
IP55 BARREL + 2 KEYS N3455
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Barrel lock
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Complementary
Product compatibility IP55 enclosure
Mounting support Handle
Installation description Floor-standing enclosure
Wall-mounted enclosure
Key number 455
Number of key 2
Quantity per set Set of 2
Net weight 0.025 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 5 cm
Package 1 Length 10 cm
Package 1 Weight 28 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product