This Application will be decommissioned as of January 7th 2025

09982 |
Schneider-Electric
 
09982 picture- web-product-data-sheet
09982
3MM DOUBLE BAR IP55DOOR INSERT
Schneider Electric
Characteristics
Main
Range Prisma
Range of product Prisma G
Product or component type Insert
Accessory / separate part category Locking accessory
Range compatibility Prisma Prisma G door
Complementary
Product compatibility IP55 enclosure
Mounting support Door
Installation description Floor-standing enclosure
Wall-mounted enclosure
Lock type 3 mm double bar insert
Quantity per set Set of 1
Net weight 0.02 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 8 cm
Package 1 Length 8 cm
Package 1 Weight 20 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Halogen content performance Halogen free plastic parts product